Skip to main content
Selecione seu país e preferências de idioma

Acopladores padrão de transição

Acopladores padrão de transição

Subcategorias

A2 Standard Transition Coupler, Plain

A2 Standard Transition Coupler, Plain

Detalhes
A2 Standard Transition Coupler, Coated

A2 Standard Transition Coupler, Coated

Detalhes

Produtos | 2 resultados (8 artigos)

PH34808.jpg image

A2 Standard Transition Coupler, Plain

Número de catálogoNome do itemAdd to Quote action
A2 Standard Transition Coupler, Plain, 25 mm, 20 mm, #8, #6, 25M, 20M
A2 Standard Transition Coupler, Plain, 28 mm, 25 mm, #9, #8, 30M, 25M
A2 Standard Transition Coupler, Plain, 32 mm, 25 mm, #10, #8
A2 Standard Transition Coupler, Plain, 32 mm, 28 mm, #10, #9
A2 Standard Transition Coupler, Plain, 40 mm, 25 mm
A2 Standard Transition Coupler, Plain, 40 mm, 32 mm
A2 Standard Transition Coupler, Plain, 43 mm, 36 mm, #14, #11, 45M, 35M
PH34806.jpg image

A2 Standard Transition Coupler, Coated

Número de catálogoNome do itemAdd to Quote action
A2 Standard Transition Coupler, Coated, HD, 43 mm, 36 mm, #14, #11, 45M, 35M