Compact Adjustable Busbar Supports
Produtos | 11 resultados (18 artigos)

CABS Busbar Support Kit
          Module kit for all busbar types.
        

CABS Bracket E
          Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.
        

CABS-APP Aluminium Profile
          Aluminum profile allows for custom busbar support creation with flexibility to select distance between phases and supports.
        

CABS Bracket M
          Universal bracket to help with fixing of CABS.
        

CABS Module Kit
          Module kit allows for custom busbar support creation with flexibility to select distance between phases and supports, 3 phase.
        

CABS Module Kit with Neutral
          Module kit allows for custom busbar support creation with flexibility to select distance between phases and supports, 3 phase plus neutral.
        

CABS Bracket RV
          Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.
        

CABS Bracket SV
          Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.
        

CABS Bracket T
          Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.
        

CABS Bracket TH
          Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.
        

CABS Fixing Kit
          Hardware kit for CABS busbar support kit, to reinforce when the distance between phases is greater than 175 mm (6.89") and when the aluminium profile is longer than 600 mm (23.62").