HTV Self-Regulating Heating Cable
        
        Hover to magnify image or click to enlarge
      
        HTV Self-Regulating Heating Cable
nVent RAYCHEM HTV self-regulating heating cable is designed for freeze protection or process temperature maintenance of pipes and vessels up to 205°C continuously, with a maximum exposure temperature of 260°C. The HTV cable has a solid construction with a high power retention (HPR) heating core and pressure extruded electrical insulation. It is then integrated with a robust metallic braid and a chemically resistant fluoropolymer outer jacket.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- High power retention (HPR) heating core
 - Power retention: At least 95% after 10 years
 - Design life: 30 years or more depending on application
 - Simplified design in hazardous area: T3 and T2
 - Longer circuit lengths due to larger cross section conductors
 - Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
 - Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
 - Reliable during long life: 10 year product warranty available, maintenance free
 
Specifications
| Supply Voltage | 190 – 277 V | 
| Max Maintain or Continuous Exposure Temperature, Power On | 205 °C | 
| Max Intermittent Exposure Temperature, Power On/Off | 260 °C | 
| Max Maintain or Continuous Exposure Temperature, Power On | 400 °F | 
| Max Intermittent Exposure Temperature, Power On/Off | 500 °F | 
| Max Cumulative Hours for Intermittent Exposure | 2000 h | 
| Ground Path Type | Braid | 
| Area Classification | Non-Hazardous; Hazardous | 
| Outer Jacket Material | High Temperature Fluoropolymer | 
Brochure
Certification
Installation Manual / Instruction Sheet

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.