Extractor Handle Trapezoid Form, Type 1
Hover to magnify image or click to enlarge
Extractor Handle Trapezoid Form, Type 1
Extractor handle trapezoid form 1 can be used to extract PCBs. The handle must be assembled into the slot of the front panel.
Details
Resources
Features
- Handle closed laterally, PC, UL 94 V-0
- Pivot bush
- Identification plate, Al, 1.5 mm, anodized, cut edges plain
- Board support die-cast zinc
- In the 6U version, space can be created for SMD components on the left side by swapping the top and bottom handles and thus moving the PCB position 1 HP to the right
Specifications
| Type | Extractor |
| Works With | Front Panels |
| Product Type | Handle |
| Material | Polycarbonate |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.