ATCA System 450/40 FC Series, 14 Slot, DC
Hover to magnify image or click to enlarge
ATCA System 450/40 FC Series, 14 Slot, DC
The nVent SCHROFF ATCA 450/40 FC Series is a family of AdvancedTCA Shelves that provide cooling and power per slot for 450 W blades. The backplane is verified in accordance to 40GBASE-KR4 for 40 Gbit Ethernet. Shelves with air flow from bottom to top as well as shelves with air flow from front to rear are available.
Details
Resources
Features
- Conforms to AdvancedTCA Standard PICMG 3.0 rev.3.0
- Input voltage -48 VDC/-60 VDC, two redundant power entry modules (PEM)
- 2 redundant hot‐swap fan trays in push‐pull configuration
- 450 W cooling capacity per slot at an ambient temperature of 55 °C
- Prepared for 2 x SCHROFF shelf managers with Pigeon Point ShMM 700
- Shelf Manager slots on the right hand side in the AdvancedTCA card cage
- Shelf Manager consoles and Telco alarm interface in lower fan tray
- Air filter access from front
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.