Systems Select FiltersCloseApply Filter byFilter applied: 0Clear filtersCollapse allExpand all Product Type System Number of Slots 2 (4) 4 (3) 5 (3) 6 (3) 7 (3) 8 (16) 9 (6) 10 (1) 12 (14) 14 (2) 16 (1) 18 (4) 21 (3) View All View Less Apply Type 19" Rack Mount (44) Controller (3) Desktop (13) Half 19" Rack Mount (1) Pico System (1) Rugged 19" Rack Mount (2) Tower (2) View All View Less Backplane Type 3 U CompactPCI (4) 3 U CompactPCI Serial with Ethernet Star (6) 3 U CompactPCI with PXIbus (1) 3 U, 4 Slot CompactPCI and 4 Slot CompactPCI Serial (2) 6 U CompactPCI (8) 6 U CompactPCI with PSB (1) 6 U CompactPCI with PSB and H.110 (1) 6 U VME64 (5) 6 U VME64 Extension (9) All Ports Point to Point Connected (1) CMS Dual Star Topology, JSM (2) Data Aggregation Topology, JSM (1) Data Aggregation Topology, JSM, White Rabbit (1) Dual Star, Bussed IPMB (2) MTCA.0 Dual Star Topology (1) MTCA.0 Star Topology, Scope Proposal (1) MTCA.4 Dual Star Topology (1) MTCA.4 Dual Star Topology, JSM (3) MTCA.4 Dual Star Topology, JSM, White Rabbit (1) MTCA.4 Star Topology (2) MTCA.4 Star Topology, JSM (1) PXI Express, 2 Link Configuration (1) PXI Express, 4 Link Configuration (5) VPX Full Mesh (2) VPX, VITA 65 (1) View All View Less Data Transfer 10 GbE (3) 100 GbE (1) 32-bit PCI Bus (6) 40 GbE (16) 64-bit PCI Bus (11) GbE (2) PCIe Gen2 (5) PCIe Gen3 (28) PCIe Gen4 (1) PCIe Gen5 (1) VME2eSST (14) VME64 (14) View All View Less Power per Slot 10W (2) 30W (20) 40W (17) 50W (8) 60W (1) 80W (13) 450W (2) View All View Less Apply Input Voltage DC −48 (2) −60 (2) Input Voltage AC 100 – 240 (48) Airflow Direction Bottom to Rear (7) Bottom to Top (14) Front to Left (3) Front to Rear (25) Left to Right (6) Right to Left (6) View All View Less Rack Height 1U (5) 2U (3) 3U (8) 4U (24) 5U (1) 6U (1) 7U (6) 8U (2) 9U (8) 10U (6) 14U (2) View All View Less Apply Power Supply Type (1) ATX PSU (9) (1) Double Full-size PM (1) (1) Pluggable PSU (14) (2) DC PEM (2) (2) Double Full-size PM (1) (2) Pluggable AC PSU (1) (2) Pluggable PSU (6) (2) Single Full-size PM (1) (4) Double Full-size PM (6) 2 x (4) Single Full-size PM (4) Open Frame (18) View All View Less Power Supply Included No (20) Yes (43) Rear I/O No (18) Yes (45) Complies With ANSI/VITA 1.1-1997 (9) ANSI/VITA 1.1‐1994 (5) ANSI/VITA 46.0-2019 (3) PICMG 2.0 R3.0 (14) PICMG 2.30 R1.0 (2) PICMG 3.0 R3.0 (2) PICMG CPCI-S.0 R2.0 (5) PICMG CPCI-S.0 R3.0 (1) PICMG MTCA.0 R2.0 (3) PICMG MTCA.4 R1.0 (12) PXISA PXI-1 R2.0 (1) PXISA PXI-5 R1.1 (9) View All View Less Filter0SubcategoriesAdvancedTCADetailsMicroTCADetailsCPCI/ CPCI SerialDetailsPXI/ PXIeDetailsVPXDetailsVME/VME64xDetails