Power Transmission and Distribution
Filtrar por
Filtro aplicado:
				0
Borrar filtros
- Brands
- Aplicaciones
- Type
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Productos | 75 resultados (933 artículos )

Dynasphere Air Terminal, MKIV
          Lightning protection Dynasphere Air Terminal.
        

nVent ERICO Ericore Terminated Conductor
          Low-inductance, low-impedance cable designed to minimize voltage build-up due to lightning impulses.
        

Adhesive Cable Fastener
          Fast-drying, waterproof, synthetic rubber and resin-based adhesive.
        

Transient Surge Filter
          The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.
        

Air Terminal, Imperial Thread
          Air Terminal, Imperial Thread.
        

Ground Mat
          Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators against “touch potentials" at manually operated disconnect switches.
        

Concept Disconnect Enclosure Type 4
          Concept Disconnect Enclosures provide an extra level of visual ON or OFF indication.
        

nVent ERICO Ericore Unterminated Conductor
          nVent ERICO Ericore Unterminated Conductor.
        

ER Stainless Steel Mast
          Mast designed to mount nVent ERICO System 1000 and nVent ERICO System 3000 air terminals.
        

Air Terminal, Metric Thread
          Air terminal with metric thread. Used in many lightning protection schemes as the strike termination point.
        

Early Streamer Emission Terminal
          Lightning protection Early Streamer Emission (ESE) Air Terminal.
        

CPIW Grounding and Bonding Braid, Stainless Steel for Large Bolts
          Flat Stainless Steel Grounding Braid.