Skip to main content

Please Select Your Country/Language Preferences

PH4418.jpg image Hover to magnify image or click to enlarge

Ground Mat

Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators against “touch potentials" at manually operated disconnect switches.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Peso neto (kg) por rejilla estándar
Espaciamiento de la red
51 x 51 mm 102 x 102 mm 152 x 152 mm 203 x 203 mm 305 x 305 mm
Tamaño de conductor Tamaño de rejilla estándar (metros cuadrados)
1,2 x 1,2 1,2 x 1,8 1,2 x 1,2 1,2 x 1,8 1,2 x 1,2 1,2 x 1,8 1,2 x 1,2 1,2 x 1,8 1,2 x 1,2 1,2 x 1,8
N.° 6 revestido de cobre  Alambre de acero 6,62 kg 9,84 kg 3,45 kg 5,08 kg 2,40 kg 3,49 kg 1,86 kg 2,72 kg 1,32 kg 1,91 kg
N.° 8 revestido de cobre  Alambre de acero 4,17 kg 6,21 kg 2,18 kg 3,22 kg 1,50 kg 2,22 kg 1,18 kg 1,72 kg 0,86 kg 1,22 kg
Los pesos son del alambre de acero revestido de cobre. Agregue el 10 % para el peso aproximado del alambre de cobre sólido.
Las rejillas se colocan en palas para el envío. Agregue 22,67 kg por pala para el peso bruto. Máximo de 100 rejillas por pala.

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us