Locking Utility Cabinets with Hooks Type 1
Pase el ratón para ampliar la imagen o haga clic para agrandarla
Locking Utility Cabinets with Hooks Type 1
Locking Utility Cabinets, Type 1, available in key hook models, are used to store keys or as a hanging locker to organize items that require a level of security.
Estándares del sector
UL 50, 50E Listed; Type 1; File Number E27567
cUL Listed per CSA C22.2 No 40; Type 1; File Number E27567
NEMA/EEMAC Type 1
IEC 60529, IP30
Detalles
Recursos
Características
- This cabinet can be used to store keys or as a hanging locker to organize items that require a level of security.
- Integral hooks assembled in door and back of enclosure.
- Removable door with reversible hinge: door can hinge from either left or right side and can be changed without tools.
- Door features quarter-turn key lock; two keys supplied standard.
- Combination lock is available as an accessory and is interchangeable with standard cutout and latch cam (sold separately).
- Four mounting keyholes at rear of cabinet for installation.
Especificaciones
Certificado de agencia de homologación
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.