Electric Vehicle Inverter, Free-Stand Enclosure


Electric Vehicle Inverter, Free-Stand Enclosure
These NEMA 3R rated electrical enclosures are suitable to house Electric Vehicle Inverters. These A30 Series electrical enclosures are available with front, or front and rear door access. The unibody construction and flexible internal mounting options provide panel and component mounting to handle heavy loads. These enclosures are made in the USA with US steel for EV Infrastructure projects.
Estándares del sector
UL Listed Type 3R
NEMA Type 3R
Detalles
Recursos
Vídeo
Accesorios
Características
- US Made with US Steel
- Unibody design for high weight-load requirements and environmental protection
- Open plinth base for easy field installation
- Lifting Eyes for easy handling and transportation
- 3-point latches operated by oil-tight lockable handle for tamper resistance
- Water trough over door to prevent water ingress
- Concealed, easy-to-remove stainless steel hinges for easy installation
- Optional panels and rack mount angles can be mounted anywhere along channels for easy installation
- Provisions for mounting Compact LED Lights with occupancy/vacancy sensors
- Anti-corrosive paint and protective coating to maximize life even in tough weather environments
Especificaciones
Acabado | Polvo recubierto |
Material | Acero |
Color | Blanco |
Certificación
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones


- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.