Pipe Strap for MI Cables
Hover to magnify image or click to enlarge
Pipe Strap for MI Cables
nVent RAYCHEM PBxxx stainless steel straps range are specially designed for holding mineral insulated (MI) heating cables onto pipe. Pliers are the only tool required to pull the pipe strap tight. Buckle and strap avoids over-tensioning of heating cable and eliminates fatigue failures caused by expansion and contraction cycles in operation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to install
- Corrosion resistant
- Allow one pipe strap per foot (0.3 m) of pipe
Specifications
| Material | Stainless Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.