Vertical rear busbar supports | Potencia y Distribución, MSFH


Vertical rear busbar supports | Potencia y Distribución, MSFH
This fix system vertical busbar support, MSFH, for two bars up to 40 x 10 mm, is available off the shelf and has been tested according to IEC 61439.
Detalles
Ventajas
Recursos
Accesorios
Características
- Descripción: Busbar supports up to 1600A to be mounted vertically behind the fixed compartments. Mounts to the vertical profiles MSFP. Rated short-time withstand current up to 35 kA with rear supports and up to 50 kA with rear and front supports.
- Material: Polycarbonate reinforced with 10% of glass material.
- Suministro: 7 busbar supports for 3 phases and neutral, and mounting material.
- Entrega: 7 busbar supports for 3 phases and neutral, and mounting material
- A flexible and reliable solution that ensures procurement, design and installation can be done efficiently reducing the labour time required
- Fix system vertical profiles (MSFP) are required in order to mount the busbar supports
- Busbar supports up to 1600A to be mounted vertically behind the fixed compartments
- Mounts to the vertical profiles MSFP
- Rated short-time withstand current up to 35 kA with rear supports and up to 50 kA with rear and front supports
Especificaciones
Manual de instalación/Hoja de instrucciones
Obligatorios
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.