Cable entrance boxes | Potencia y Distribución, MSCE


Cable entrance boxes | Potencia y Distribución, MSCE
This galvanized cable entry box, MSCE, covers a partial depth of the enclosure. It has been tested according to IEC 61439, complies with form 4, and is available off the shelf. The box separates cable terminations from each functional unit and makes the terminations inaccessible from the cabling section, which in turn reduces potential health and safety hazards. Labour time to be spent is short as the holes for cable entry are pre-machined.
Detalles
Ventajas
Recursos
Accesorios
Características
- Descripción: Steel cable entrance box which lets us to build up a system with the terminations to functional unit separated from each other, meeting the Form 4. With the MSCE each functional unit (compartment) has its own integral glanding facility.
- Material: 1.25 mm galvanized steel.
- Suministro: 1 piece, grommets for the cables holes, and mounting material.
Especificaciones
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.