Special Track Work Complete Welder Pair, Power
Hover to magnify image or click to enlarge
Special Track Work Complete Welder Pair, Power
Details
Application images
Resources
Features
- Designed for bonding structures in power bond applications
- To be used with factory-formed terminals
- Includes mold cleaner and flint ignitor
Specifications
Brochure
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including diisononyl phthalate, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.