nVent ERICO Cadweld One Shot, 3D Cable to Rebar
nVent ERICO Cadweld One Shot, 3D Cable to Rebar
The nVent ERICO Cadweld One Shot 3D Cable to Rebar is a custom, single-use mold using Advanced 3D printing technology to create high-quality permanent exothermic connections. This mold has been designed specifically for cable-to-rebar connections, and its compact size allows connections to be made in narrow or hard-to-reach places. The mold is for single use only and can be quickly installed, making it ideal for making ufer ground connections.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Single-use 3D printed ceramic molds
- Weighs 95% less and is 62% smaller on average than traditional graphite molds
- Smaller mold size convenient for reaching into tight areas, such as in a rebar cage
- The mold does not require any preheating or cleaning
- Forms a permanent, low-resistance connection
- Installation accessories included in the box – no separate handle clamps needed
- Made in the USA
Specifications
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.