Skip to main content

Please Select Your Country/Language Preferences

WBT Shaped Cable Tray Hover to magnify image or click to enlarge

WBT Performance Cable Tray, Shaped Wire

The construction of the nVent CADDY WBT Performance Cable Shaped Wire Tray eliminates stress and pressure points on today’s high-speed/performance cabling media. The backbone of the platform features our “Shaped Tray” technology—offering substantial support improvement over traditional wire mesh tray. This technology increases support by 400% while reducing cable strain up to 65%, protecting high performance and fiber optic cable for the life of the installation.

Read more Read less
  • UL
  • cUL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Steel
Data Copied
Metric   |   Imperial
2" DEEP TRAY
Tray Size Splice Qty
2X4 2
2X6 3
2X8 3
2X12 3
2X16 4
2X18 4
2X20 4
2X22 5
2X24 5
2X26 6
2X28 6
2X30 6
2X32 7
2X34 7
2X36 8
2X38 8
2X40 9
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above
4" DEEP TRAY
Tray Size Splice Qty
4X4 3
4X6 3
4X8 3
4X12 3
4X16 4
4X18 4
4X20 4
4X22 4
4X24 5
4X28 5
4X30 6
4X32 6
4X34 6
4X36 7
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above
6" DEEP TRAY
Tray Size Splice Qty
6X8 3
6X12 3
6X16 3
6X18 4
6X20 4
6X22 4
6X24 4
6X26 5
6X28 5
6X30 5
6X32 6
6X34 6
6X36 7
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy