TDHT Trapezoidal Deck Hanger with Nut
Hover to magnify image or click to enlarge
TDHT Trapezoidal Deck Hanger with Nut
Details
Application images
Resources
Video
Features
- Easy install
- Use TDHP perforation tool to punch hole in decking
Specifications
| Finish | nVent CADDY Armour |
| Material | Spring Steel |
| Ceiling Thickness | Static Load F |
| .0248" - .0276" | 130 lb |
| .0277" - .0315" | 150 lb |
| .0316" - .0394" | 180 lb |
| .0395" - .0472" | 225 lb |
Brochure
Catalog
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.