Snap to Stud Electrical Box Bracket
        
        Hover to magnify image or click to enlarge
      
        Snap to Stud Electrical Box Bracket
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Snap to stud function makes installation fast and easy, saving time and increasing productivity
 - Self-leveling feature ensures the electrical box is always square to the stud, for a consistent and professional installation
 - Mounts to either side of the stud and can be mounted side by side on the same stud
 - Accommodates all stud depths, simplifying purchasing and pre-fab operations
 - Works with standard or adjustable single and double gang mud rings
 - Rigid design delivers consistency and quality during the trim out phase, helping reduce call backs and costly repairs
 - Additional mounting tabs allow the bracket to be secured to the front and inside face of the stud for extra stability
 - Unique fold-out tabs eliminate the need to use scrap pieces of floor track to provide rigidity when mounting to the open face of studs
 - Specially shaped key holes help keep the box assembled even when the mud ring is removed, providing greater access to the box in the field
 
Specifications
Data Sheet
Installation Manual / Instruction Sheet
Certifications
        UL QCRV.E165702
      
      
              
          English
        
      
          
      ANSI/UL 514A
    
      
        UL QCRV.E165702
      
      
      
          
      ANSI/UL 514A
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.