nVent CADDY Telescoping Rigid Box Support Bracket Between Stud Assembly
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent CADDY Telescoping Rigid Box Support Bracket Between Stud Assembly
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Accommodates up to 6-gang box in 16" stud spacing or up to 10-gang in 24" stud spacing
- Open design allows a variety of positions for box location
- Easy to adjust after the electrical box is installed
Specifications
| Knockout Sizes, Box 2 | (12) 1/2", 3/4" | 
| Knockout Sizes, Box 1 | (4) 1/2", 3/4";(8) 1/2" | 
| Finish | Pregalvanized | 
| Material | Steel | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.