nVent CADDY Heavy Duty Telescoping Bracket T-Grid Assembly, Fire Alarm Box
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent CADDY Heavy Duty Telescoping Bracket T-Grid Assembly, Fire Alarm Box
The nVent CADDY Heavy Duty Telescoping Bracket T-Grid Assembly with Fire Alarm Box increases overall productivity, savings, and job site safety. For ultimate flexibility, the assembly is configured with the most common box and mud ring combination. The box is powder-coated and adjustable for mounting fire alarm devices and strobes between T-grid using box mounting plates. With simple clips, installers can easily fasten to the Heavy Duty Telescoping Bracket with just one screw.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Prefab tab to prevent disassembly during transport, but allows for sliding on main bracket prior to final securement
- For use with Heavy Duty Telescoping Box Bracket Assembly to install junction boxes, fire alarm devices and strobes between T-grid using box mounting plates
- Snap-on design eliminates the need for attachment screw to T-grid
- Boxes can be easily positioned between the T-grid by sliding across the nVent CADDY Heavy Duty Telescoping Bracket
- Accommodates ceiling tile up to 1-1/4" thick
- Clip snaps onto nVent CADDY Heavy Duty Telescoping Bracket and fastens with one screw
Specifications
| Material | Steel | 
Certifications
        UL QCRV.E165702
      
      
              
          English
        
      
          
      ANSI/UL 514A
    
      
        UL QCRV.E165702
      
      
      
          
      ANSI/UL 514A
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
                 
             
             
             
             
             
             
             
             
             
             
             
             
             
             
             
             
             
             
            