Improved nVent CADDY Cat HP J-Hook Mod Clip with Hammer-On Flange Clip, Swivel
Hover to magnify image or click to enlarge
Improved nVent CADDY Cat HP J-Hook Mod Clip with Hammer-On Flange Clip, Swivel
The Improved nVent CADDY Cat HP J-Hook Mod Clip with Hammer-On Flange Clip, Swivel combines the ease of hammer-on installation without the need for screws or rivets and features a 360-degree rotation for versatile cable routing. This stable cable management solution provides ultimate flexibility on the job and while minimizing inventory impact.
Details
Application images
Resources
Features
- Requires only a hammer to install
- Works with nVent J-Hook Versa-Mount technology from nVent CADDY
Specifications
| Finish | nVent CADDY Armour |
| Material | Spring Steel |
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.