Telescopic Shelf HD, SHTH
Hover to magnify image or click to enlarge
Telescopic Shelf HD, SHTH
This shelf can be extracted to allow for the inspection and maintenance of heavy installed components. It has ventilation openings to ensure for proper air circulation within the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: For easy access to installed equipment. Mounted directly to the enclosure's frame with integrated handle. Reversed mounting possible.
- Material: 2 mm zinc plated steel.
- Maximum load: 1000 N.
- Pack quantity: 1 ventilated shelf and 1 pair of telescopic slides with mounting accessories.
Specifications
| Thickness | 2mm |
| Material | Mild Steel |
| Finish | Zinc Plated |
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
- Width
4 parts found.
Catalog Number
to
of
Page
of
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.