Stub Down, PVC
Hover to magnify image or click to enlarge
Stub Down, PVC
The nVent CADDY Reinforced Conduit Stub Down (RSD) is a fast and secure method to install PVC to concrete formwork. Designed to guard against damage and prevent loss of raceways during a concrete pour, the RSD series eliminates the need for additional support during installation. Achieve confidence on-the-job knowing your conduit layout will remain in its desired configuration after the concrete deck is finished.
Details
Application images
Resources
CAD
Video
Features
- Integrated reinforcing stand - resists up to 200lbs of force
- Generous radius for ease of wire pull - 50% less force required
- Threaded opening designed for standard fittings
- No fish tape hang ups
Specifications
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.