Trapeze
The nVent CADDY Conduit Trapeze (CCT) is a fast and cost-effective method for installing a wide range of conduit in overhead trapeze installations. The CCT series eliminates the need for traditional fasteners, reducing installation time and material cost. The modular design makes it simple to expand and combine multiple sizes of conduit, making nVent CADDY Conduit Trapeze an ideal solution for contractors looking to maximize installation efficiency.
Products | 4 results (16 items)

Conduit Trapeze CCT1
The nVent CADDY Conduit Trapeze CCT1 range is a fast and cost-effective method to install smaller branch circuits of conduit (up to 1" size) in overhead trapeze installations.

Conduit Trapeze CCT125
The nVent CADDY Conduit Trapeze CCT125 range is a fast and cost-effective method to install larger branch circuits of conduit (up to 1 1/4" size) in overhead trapeze installations.

Conduit Trapeze CCT2
The nVent CADDY Conduit Trapeze CCT2 range is a fast and cost-effective method to install smaller feeder circuits of conduit (up to 2" size) in overhead trapeze installations.

Conduit Trapeze CCT4
The nVent CADDY Conduit Trapeze CCT4 range is a fast and cost-effective method to install larger feeder circuits of conduit (up to 4" size) in overhead trapeze installations.