nVent CADDY All-in-One Stud-Mounted Assemblies
nVent CADDY All-in-One stud-mounted electrical assemblies are a fast and easy way to mount, wire and install outlet and switch assemblies to metal studs with just two screws. Part of the innovative nVent CADDY All-in-One product family, this solution combines the electrical box, support bracket, mud ring, far-side support and ground wire pigtail into ONE unit. The open-back design provides greater access to the box interior, making the installation of conduit connectors and wiring for multiple circuits faster and easier. nVent CADDY All-in-One stud-mounted electrical assemblies are available in single- or double-gang and with a number of mud-ring configurations that meet the needs of most stud-mounted applications.
Features
- Complete assembly that is ready to use right out of the box and installs with just two screws
- Open-back design offers faster and easier access to install conduit connectors or wiring
- Mounts to either side of the stud
- Repositions to other stud side without redoing knockouts or rotating devices
- Versatile back plate functions as rigid far-side support or additional stud attachment
- Assembly mounts tight to stud, making it easier to pull and install wiring
- Available in single- or double-gang
Filter applied: 1
Products | 2 results (5 items)

nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring
nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring. Removable mud ring provides front access to the interior of the box. Box remains fixed in place when mud ring is removed.

nVent CADDY All-in-One Stud-Mounted With Adjustable Mud Ring
nVent CADDY All-in-One Stud-Mounted With Adjustable Mud Ring. Adjustable mud ring accommodates various thicknesses of drywall. Box remains fixed in place when mud ring is removed.