nVent CADDY Heavy Duty Telescoping Bracket T-Grid Assembly, Fire Alarm Box
Hover to magnify image or click to enlarge
nVent CADDY Heavy Duty Telescoping Bracket T-Grid Assembly, Fire Alarm Box
The nVent CADDY Heavy Duty Telescoping Bracket T-Grid Assembly with Fire Alarm Box increases overall productivity, savings, and job site safety. For ultimate flexibility, the assembly is configured with the most common box and mud ring combination. The box is powder-coated and adjustable for mounting fire alarm devices and strobes between T-grid using box mounting plates. With simple clips, installers can easily fasten to the Heavy Duty Telescoping Bracket with just one screw.
Details
Application images
Resources
CAD
Features
- Prefab tab to prevent disassembly during transport, but allows for sliding on main bracket prior to final securement
- For use with Heavy Duty Telescoping Box Bracket Assembly to install junction boxes, fire alarm devices and strobes between T-grid using box mounting plates
- Snap-on design eliminates the need for attachment screw to T-grid
- Boxes can be easily positioned between the T-grid by sliding across the nVent CADDY Heavy Duty Telescoping Bracket
- Accommodates ceiling tile up to 1-1/4" thick
- Clip snaps onto nVent CADDY Heavy Duty Telescoping Bracket and fastens with one screw
Specifications
Certifications
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.