nVent CADDY Receptacle Protector Plate
Hover to magnify image or click to enlarge
nVent CADDY Receptacle Protector Plate
The nVent CADDY Receptacle Protector Plate is an innovative solution designed to safeguard mud ring openings. With an improved installation method featuring a keyhole slot, installers only need to loosen the device screw, position the protector plate and retighten without needing to remove the screw. Designed to fully cover mud ring opening and eliminate drywall mud from entering the box.
Details
Application images
Resources
CAD
Accessories
Features
- Low profile design enables more percise cut around mud ring and device opening
- Can be installed side-by-side to form multiple gang options
- All holes covered with protective sticker to prevent damage from paint or drywall mud during installation
- Breakaway tabs to allow access to adjustable mud ring screws
- Multiple holes for attaching cover plate to device
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.