nVent CADDY Perfect Trim Extension Ring
Hover to magnify image or click to enlarge
nVent CADDY Perfect Trim Extension Ring
Details
Application images
Resources
CAD
Video
Features
- Designed to be used with nVent CADDY Perfect Trim Adjustable Mud Ring and accessories
- Extension Ring easily installs with two screws to extend working depth of nVent CADDY Perfect Trim Adjustable Mud Rings to 2 ¼"
- Can be installed for extension purposes after drywall and tile installation
Specifications
| Finish | Pregalvanized |
| Material | Steel |
Installation Manual / Instruction Sheet
Certifications
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.