Hover to magnify image or click to enlarge
nVent CADDY BCSP Box/Conduit Securement Platform, Multifunction
The nVent CADDY Box/Conduit Securement Platform (BCSP) Multifunction is a fast and secure method to install a wide range of junction and multiple electrical boxes/conduit in overhead installations with a single-threaded rod drop. Our improved product is ideal for open ceiling environments with limited access to the structure (high ceilings). The nVent CADDY BCSP Multifunction is designed to simplify electrical box and conduit installation compared to traditional methods that include multiple connection points and supports, eliminating the need for additional hardware while offering easy, tool-free installation. Our solution provides flexibility on the job by accommodating various sizes and combinations while allowing for simple, repeated installation due to its self-alignment features.
Features
- Designated hole pattern for multiple box array
- Accommodates a wide range of electrical boxes
- Tool-free conduit securement options
- Up to 50% installation time savings over traditional methods
- Supports electrical boxes in 16 in stud spacing
Specifications
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.