MC/AC Trapeze Support
Hover to magnify image or click to enlarge
MC/AC Trapeze Support
The nVent CADDY MCS Trapeze (MCST) is a fast and cost-effective method for installing a wide range of MC/AC cable in overhead and trapeze installations. The MCST series eliminates the need for traditional fasteners, reducing installation time and material cost.The break-apart design feature makes it simple to field modify, providing an ideal solution for contractors looking to maximize installation efficiency.
Details
Application images
Resources
CAD
Video
Features
- Shot fire flange for direct attachment to ceiling/deck
- Easy to use break-apart feature for easy field modification
- Properly spaces MC/AC cable to help eliminate bundling and NEC® and CEC derating issues
- Up to 50% installation time savings over traditional methods
Specifications
| Finish | Pregalvanized |
| Material | Steel |
Data Sheet
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.