C Series Electrical Box Bracket to Stud
Hover to magnify image or click to enlarge
C Series Electrical Box Bracket to Stud
Details
Application images
Resources
CAD
Features
- Improved keyhole pattern to make mounting of 4 11/16" boxes easier
- Box lock tab secures box to bracket during assembly and allows mud ring to be removed following installation on the stud, providing easy frontal access to the inside of the box
- Designed with thicker steel to significantly increase rigidity and help prevent box movement and trim out issues
- Unique “step in" feature at the top and bottom of the bracket to easily access the set screws
- Works with both standard and adjustable single and double gang mud rings
- Mounts mud rings for low voltage applications
- Visible mud ring reference location lines help position mud rings for low voltage applications
- Additional bend points on C4 and C6 brackets for greater versatility
- Patented
Specifications
| Finish | Pregalvanized |
| Material | Steel |
Installation Manual / Instruction Sheet
Certifications
cUL QCRV7.E165702
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.