C Series Electrical Box Bracket to Stud
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        C Series Electrical Box Bracket to Stud
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Improved keyhole pattern to make mounting of 4 11/16" boxes easier
- Box lock tab secures box to bracket during assembly and allows mud ring to be removed following installation on the stud, providing easy frontal access to the inside of the box
- Designed with thicker steel to significantly increase rigidity and help prevent box movement and trim out issues
- Unique “step in" feature at the top and bottom of the bracket to easily access the set screws
- Works with both standard and adjustable single and double gang mud rings
- Mounts mud rings for low voltage applications
- Visible mud ring reference location lines help position mud rings for low voltage applications
- Additional bend points on C4 and C6 brackets for greater versatility
- Patented
Specifications
| Finish | Pregalvanized | 
| Material | Steel | 
Installation Manual / Instruction Sheet
Certifications
        cUL QCRV7.E165702
      
      
              
          English
        
      
          
      CAN/CSA-C22.2 No. 18.1-04
    
      
        cUL QCRV7.E165702
      
      
      
          
      CAN/CSA-C22.2 No. 18.1-04
    
      
        UL QCRV.E165702
      
      
              
          English
        
      
          
      ANSI/UL 514A
    
      
        UL QCRV.E165702
      
      
      
          
      ANSI/UL 514A
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.