XTVR Self-Regulating Heating Cable
Hover to magnify image or click to enlarge
XTVR Self-Regulating Heating Cable
nVent RAYCHEM XTVR self-regulating trace heating cables are mainly used for freeze protection of pipes and vessels that require steam cleaning and process temperature maintenance, up to 302 °F/150 °C. They withstand intermittent exposure to 482 °F/250 °C. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- High power retention (HPR) heating core
- Power retention: At least 95% after 10 years
- Design life: 30 years or more depending on application
- Simplified design in hazardous area: T3 Unconditional or T6-T4 System classification
- Longer circuit lengths due to larger cross section conductors
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
| Max Maintain or Continuous Exposure Temperature, Power On | 150 °C |
| Supply Voltage | 200 – 277 V |
| Max Intermittent Exposure Temperature, Power On/Off | 250 °C |
| Max Maintain or Continuous Exposure Temperature, Power On | 302 °F |
| Max Intermittent Exposure Temperature, Power On/Off | 482 °F |
| Max Cumulative Hours for Intermittent Exposure | 2000 h |
| Ground Path Type | Braid |
| Area Classification | Non-Hazardous; Hazardous |
| Outer Jacket Material | High Temperature Fluoropolymer |
Certification
Flyer
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.