PXI System With ATX PSU, 4 U, 8 slots, 44 HP
PXI Desktop Chassis with vertical Card Cage for eight 3 U Boards and built in Power Supply.
Funktioner
- System in accordance with IEC 60297-3-101, -102, -103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG rev. 3.0 and PXI 2.0
- PXI desktop chassis, 4 U, 44 HP with vertical card cage. Board format Front: 3U, 160 mm
- Backplane, 8 slot, 3 HE, 64 bit, System slot left
- Heat dissipation with airflow bottom to rear
- ATX power supply 400 W, wide-range AC input with power switch on rear
- Backplane with clock switching internal / external
Specifikationer
Produktegenskaber
Delivery of this product includes the following item(s):
| Item | Beskrivelse | Antal | |
|---|---|---|---|
| 1 | RatiopacPRO‐air case with handle, 4 U, 44 HP, 355 mm deep; shielded; perforated air entry/air exit openings in front and rear; tip-up feet | 1 | |
| 2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips assembled at bottom front), for vertical boards (3 U, 160 mm deep) | 8 | |
| 3 | Backplane for 3 U boards; 8 slots; 64 bit; system slot on the left; in accordance with PICMG Rev. 3.0 and PXI 2.0 | 1 | |
| 4 | ATX power supply, 400 W, wide range input 100 ... 240 VAC; output: 3.3 V/ 28 A, 5 V/40 A, 12 V/12 A, -12 V/1 A; mounted fan | 1 | |
| 5 | Fan unit, 3 U; 1 fan with 170 m³/h (100 cfm) | 1 | |
| 6 | Mains switch | 1 | |
| 7 | AC input (IEC connector), line filter, fuse | 1 | |
| 8 | Voltage display | 1 | |
| 9 | Cable harness to connect all system components | 1 |
Nedenfor er en liste over autoriserede distributører, som i øjeblikket har denne vare på lager:
| Distributør | Antal | Dato på lager |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.