Hold musen over for at forstørre billedet eller klik for at forstørre.
PXI Express Controller, 4 TE, W-11865MLE 32-1024
The nVent SCHROFF PXIe embedded controller is the most compact and powerful 3 U/4 HP embedded controller for PXI Express and CPCIexp platforms. With its comprehensive and future-proof interface and compute power capabilities, it is ideally suitable for test and measurement applications. The controller is driven by a 11th generation Intel® Xeon® processor, combined with up to 64 GB DDR4 memory and supports high bandwidth applications with PCIe Gen4 and 10GBASE-T interconnectivity.
Funktioner
- PXI Express Systemcontroller, 3 HE, 4 TE, mit Intel-Prozessor W-11865MLE
- PXI™-5 PXI Express hardware spec. Rev.2.0 compliant
- Maximum 28 GB/s PCIe Bandwidth
- Upgradeable m.2 and DDR4 Storage
- 2x USB3.1, 2x 10 GbE and 1x DP 1.2 on the front panel
- Full customizable AMI Aptio® Embedded BIOS
Specifikationer
Produktegenskaber
Firmware
Installationsvejledning / instruktionsark
Delivery of this product includes the following item(s):
| Item | Beskrivelse | Antal | |
|---|---|---|---|
| 1 | PXIe embedded Controller, 3 U, 4 HP, 160 mm | 1 |
Nedenfor er en liste over autoriserede distributører, som i øjeblikket har denne vare på lager:
| Distributør | Antal | Dato på lager |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.