PIU With U-Front Panel PIU With U-Front Panel Vælg filtreLukAnvendFiltrér efterFilter anvendt: 1Ryd filtreSkjul alleUdvid alle Product Type Front Panel Type Front Panel for Handle (PIU) (54) Front Panel with Handle (PIU) (24) Håndtagstype Aluminum Profile (16) IEL (32) IET (32) Trapezoid, Static (16) Trapezoid, Type 1 (24) Trapezoid, Type 2 (22) XL (6) Vis alle Se mindre Mounting Screw-on Front (68) Screw-on Front with 0.1" offset (7) Screw-on Rear IO (13) EMC Shielding No (14) No (Retrofittable) (64) Materiale Aluminium Front Finish Anodized Rear Finish Conductive Treated Edges No Rack Height 3U (41) 6U (37) Vis alle Se mindre Anvend Højde 128.4mm (41) 261.8mm (37) Vis alle Se mindre Anvend Rack Width 3HP (2) 4HP (12) 5HP (7) 6HP (9) 7HP (7) 8HP (12) 9HP (2) 10HP (9) 11HP (2) 12HP (12) 14HP (2) 16HP (2) Vis alle Se mindre Anvend Bredde 14.9mm (2) 20mm (12) 25mm (7) 30.1mm (9) 35.2mm (7) 40.3mm (12) 45.38mm (2) 50.5mm (9) 55.54mm (2) 60.6mm (12) 70.8mm (2) 80.9mm (2) Vis alle Se mindre Anvend Complies With IEC 60297-3-101 (46) IEC 60297-3-102 (32) IEC 60297-3-103 (32) IEEE 1101.1/11 (62) IEEE 1101.10 (32) Filter1Filter anvendt: 1Kategori: PIU With U-Front PanelView All Filters (1) UnderkategorierType IEL/ IET Front & Type 2 TrapezoidalDetaljerType IEL/ IET Front OffsetDetaljerType IEL/ IET Rear I/ODetaljerType XLDetaljerType 1 TrapezoidalDetaljerType Static TrapezoidalDetaljer