AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Stainless Steel
Hold musen over for at forstørre billedet eller klik for at forstørre.
AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Stainless Steel
The nVent SCHROFF Air Inlet Card enhances cooling efficiency in electronic systems by up to 200% by creating an extra air intake flow path and preventing air from moving through the slot. It is easy to install, reduces fan noise, and includes a built-in dust filter for improved system performance.
Detaljer
Ressourcer
Funktioner
- The AirInlet plug-in unit boosts overall chassis and individual slot cooling performance by up to 200% by creating an extra air intake flow path from the perforated front plate to the bottom air plenum, utilizing unused system slots of all 19" based subracks
- In addition to the extra air intake, it prevents air from moving through the slot and acts as a solid air blocker, ensuring no loss in optimization
- Easy installation by simply inserting the AirInlet into an unused slot, with no changes to the hardware setup necessary
- Favors reduced noise development from the fans by maintaining them at an efficient operating point
- Built-in dust filter included
- U-shaped front panel with a stainless steel EMC gasket
Specifikationer
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.