Front/Filler Panels Vælg filtreLukAnvendFiltrér efterFilter anvendt: 1Ryd filtreSkjul alleUdvid alle Product Type Air Baffle (14) Cover (1) Front Panel (25) Gasket Kit (1) Handle (11) Label (1) Switch (4) System Module (39) Vis alle Se mindre Produktfamilie AdvancedMC (26) AdvancedTCA (9) CompacPRO (1) EuropacPRO (1) Inpac (1) MicroTCA (18) PropacPRO (1) RatiopacPRO (1) RatiopacPRO AIR (5) Vis alle Se mindre Type AdvancedMC Filler Module (5) Bottom (2) Extractor (5) Filler Module (35) Filler Panel (4) Front Panel (6) Gasket (1) Top (2) Vis alle Se mindre Håndtagstype Double Full-Size (1) Double Mid-Size (1) IEA, Lever (1) Lever (4) Plunger (5) Single Compact (1) Single Full-Size (1) Single Mid-Size (1) Vis alle Se mindre Works With Cases (5) CompactPCI Systems (2) Front Panels (2) MicroTCA Systems (10) RTM BP (2) RTM BP Cover Z3 (1) Subracks (5) Systems (61) Vis alle Se mindre Rack Height 3U (6) 8U (15) Vis alle Se mindre Anvend Højde 25.4mm (1) 73.8mm (10) 84.68mm (2) 95mm (3) 128.4mm (1) 148.8mm (8) 170mm (3) 261.75mm (1) 299mm (1) 323.15mm (8) 350.78mm (2) Vis alle Se mindre Anvend Mounting Screw-on Front (6) EMC Shielding Yes (14) Rack Width 2HP (2) 3HP (1) 4HP (7) 6HP (18) 8HP (4) Vis alle Se mindre Anvend Bredde 6.55mm (1) 8.8mm (2) 10mm (1) 13.9mm (1) 18.96mm (1) 19mm (4) 28.95mm (7) 28.98mm (1) 29mm (8) 30.14mm (3) 40.3mm (2) Vis alle Se mindre Anvend EMC Gasket Type Textile (6) Dybde 0.6mm (2) 1mm (16) 2.3mm (1) 2.5mm (7) 3.76mm (1) 70mm (2) 160mm (3) 220mm (2) 280mm (2) Vis alle Se mindre Anvend Materiale Aluminium (28) Polycarbonate (6) Stainless Steel (49) Stål (4) Polypropylene (2) Polyethylen (1) PVC (1) Zinc Alloy (2) Vis alle Se mindre Front Finish Anodized (2) Raw (23) Length 299mm (1) Rear Finish Anodized (1) Conductive (1) Raw (23) Farve Black (5) Clear (1) Grey (1) Silver (1) Complies With EN 45545-2 (1) UL® 94V-0 (1) Filter1Filter anvendt: 1Kategori: Front/Filler PanelsView All Filters (1) UnderkategorierFront PanelsDetaljerFiller PanelsDetaljerHandlesDetaljerGasketsDetaljerAir BafflesDetaljerMicro-SwitchesDetaljer