ESE Air Terminal Monitoring Systems
nVent ERICO provides both manual and remote testing options for convenient inspection, verification, and maintenance of our Early Streamer Emission Air Terminals (ESEAT). Using nVent ERICO ESE testing options and following the maintenance schedule set forth in the NFC 17-102 standard, helps ensure your facility and people are protected from lightning events. Early Streamer Emission (ESE) Air Terminal Monitoring Systems require routine test inspections to ensure proper maintenance and operability according to section 8 of the NFC 17-102 standard.
Produkty | 5 výsledky (5 položky)

ESE Tester, I Series
The nVent ERICO Early Streamer Emission (ESE) Tester, I Series is designed to rapidly test the integrity of all nVent ERICO System 1000 ESE Terminals, SIXXi models.

Telescopic Pole for ESE Tester
Telescopic Pole for ESE Tester is designed to assist with testing the integrity of all nVent ERICO System 1000 Early Streamer Emission (ESE) Air Terminals, SIXXi models.

ESE Air Terminal Remote Tester
nVent ERICO Early Streamer Emission (ESE) Air Terminal Remote Tester is a fully autonomous monitoring system for Early Streamer Emission Air Terminals (ESEAT), requiring no additional costly hardware, software, monitoring or interface systems.

ESE Air Terminal Remote Tester Kit
nVent ERICO Early Streamer Emission (ESE) Air Terminal Remote Testing System provides complete autonomous monitoring of your ESE system. This kit includes both the ESE Terminal for Remote Tester and the ESE Air Terminal Remote Tester.

ESE Air Terminal for Remote Tester
nVent ERICO ESE Air Terminal for Remote Tester generates controlled magnitude and frequency pulses at the tip of the terminal during high static fields before a lightning discharge.