nVent CADDY T-Grid Clip for Recessed Light Mounting Bracket
nVent CADDY T-Grid Clip for Recessed Light Mounting Bracket
The nVent CADDY T-Grid Clip for Recessed Light Mounting Bracket is a spring clip that allows contractors to connect the recessed light adapter to a T-Grid application. Quickly snap the Clip onto the Telescoping Recessed Light Mounting Bracket without the need to screw onto a T-grid. Contractors can rest assured that lights are easily positioned within the T-grid application, ensuring less time spent on the ladder during installation.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                        
Features
- Designed to be used with the nVent CADDY Telescoping Recessed Light Mounting Bracket or nVent CADDY Heavy Duty Telescoping Bracket
- Intended for quick and easy alignment
- Drop wire attachment hole incorporated
Specifications
Installation Manual / Instruction Sheet
Certifications
        UR IFFX2.E94389 E94389
      
      
              
          English
        
      
          
      ANSI/UL 1598, CSA C22.2 No. 250.0
    
      
        cUR IFFX8.E94389 E94389
      
      
              
          English
        
      
          
      ANSI/UL 1598, CSA C22.2 No. 250.0
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.