Skip to main content
请选择您的国家/地区及语言偏好

Vibration Isolation

Vibration Isolation
Select Filters关闭
筛选依据
已应用过滤器 0
清除筛选器
折叠全部全部展开
  • 长度
  • 长度
  • 高度
  • 高度
  • 极限静态负载
  • 极限静态负载
  • 偏转
  • 偏转
筛选器0

子类别

Pads

Pads

详情
Hangers

Hangers

详情
Mounts and Supports

Mounts and Supports

详情

产品 | 12 个结果364 商品)

CADDY Vibration Isolation Pad

Foam Rubber Pad

The Vibration Isolation Foam Rubber Pad from nVent CADDY is designed for outdoor use to support pumps, motors, air conditioning units and generators.
CADDY Vibration Isolation

Waffle Rubber Pad

The Vibration Isolation Waffle Rubber Pad from nVent CADDY is designed to support pumps, motors, air conditioning units and generators.
CADDY Vibration Isolation

Light Duty Hanger

The Vibration Isolation Light Duty Hanger from nVent CADDY is used to suspend fans, fan coil units and more.
CADDY Vibration Isolation

Neo-Spring Hanger

The Vibration Isolation Neo-Spring Hanger from nVent CADDY is oil and water-resistant and used to suspend equipment, HVAC systems and piping.
Vibration Isolation Rubber Hanger

Rubber Hanger

The Vibration Isolation Rubber Hanger from nVent CADDY is used to suspend equipment, HVAC systems and piping while distributing load evenly through embedded steel plates.
CADDY Vibration Isolation

Spring Hanger

The Vibration Isolation Spring Hanger from nVent CADDY is used to suspend equipment, HVAC systems and piping.
Vibration Isolation

Free Spring Mount

The Vibration Isolation Free Spring Mount from nVent CADDY is used to minimize vibrations produced by supported systems.
Vibration Isolation

Housed Spring Mount

The Vibration Isolation Housed Free Spring Mount from nVent CADDY is used to minimize vibrations produced by supported systems and has an integrated rubber pad.
Vibration Isolation

Restrained Spring Mount

The Vibration Isolation Restrained Spring Mount from nVent CADDY is used to minimize vertical and lateral vibrations and movement produced by supported systems.
Vibration Isolation

Rubber Mount

The Vibration Isolation Rubber Mount from nVent CADDY is oil and water-resistant and used to minimize vibrations produced by supported systems.
Vibration Isolation Seismic Rubber Mount

Seismic Rubber Mount

The Vibration Isolation Seismic Rubber Mount from nVent CADDY is used to minimize vibrations produced by supported systems and has a built-in leveling device for fine tuning.
Vibration Isolation

Seismic Spring Mount

The Vibration Isolation Seismic Spring Mount from nVent CADDY is used to minimize vibrations produced by supported systems and for resistance to wind or seismic forces.