WBT Cable Tray Transitions, PreForm 90deg Elbow, 50.8X304.8 mm


WBT Cable Tray Transitions, PreForm 90deg Elbow, 50.8X304.8 mm
目录编号: WBTR902X12
The nVent CADDY WBT Performance Cable Tray PreForm Elbow features a radius junction with a pre-galvanized base and interlocking polymer side walls that save time with consistent installation. The PreForm Elbow 90° is a revolutionary solution for seamless intersections ensuring clean engineering precision and effortless attachment without cutting or configuring. Due to its unique design, this offering provides up to 60% reduction in labor and time compared to traditional methods while maintaining flexibility and cost-effectiveness in tray pathway retrofits.
详情
资源
认证
cUL CYNW7.E324325
CSA C22.2 No. 126.1
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。