NGC-30 Series, MONI-RMC Remote Base Module
Hover to magnify image or click to enlarge
NGC-30 Series, MONI-RMC Remote Base Module
nVent RAYCHEM remote modules for control (RMC) provide multiple relay outputs for switching heating cable circuits controlled by the nVent RAYCHEM NGC User Interface Terminal (NGC-UIT). RMC units are modular and may be configured with 2 to 40 relay outputs. A single nVent RAYCHEM NGC-30-UIT can communicate with up to 10 RMC via a single, twisted pair RS-485 cable to provide distributed control of up to 260 heating cable circuits.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 2 digital inputs per DI module
- 2 relay outputs per RO module
- Up to 20 DI and 20 RO modules per RMC-Base module
- Each base module has its own modbus address
Specifications
| Mounting | DIN Rail |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.