Power Transmission and Distribution
筛选依据
已应用过滤器
0
清除筛选器
- Brands
- 应用
- Type
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
产品 | 58 个结果154 商品)

PolyPro Type 4X
PolyPro Polyester Enclosures are lightweight designed to withstand harsh, corrosive environments.

Straight Section Lay-in Hinged-Cover Type 1
Layin Hinged-Cover Type 1 Straight Sections are used for enclosing wire and cable in wireway runs.

Modular Single Door, MCS
Single-door, combinable, floor-standing enclosure range, MCS, with IP 55/Type 12 rating.

Fence Clamp, One Conductor
Can provide ideal mounting points for conductors used throughout your grounding and bonding system.

Fence Clamp, Two Conductors
Can provide ideal mounting points for conductors used throughout your grounding and bonding system.

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+1 Mode
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+1 Mode.

EDT2 Enhanced DIN Rail Surge Protection Class II, 2+0 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.

Flexible Jumper for Fence and Gate Grounding
Used to bond gates, switch operating handles and any other item where movement or vibration requires a flexible grounding jumper.

nVent ERICO Cu-Bond Round Conductor
Theft-deterrent; and offers a steel core which is hard to cut with hand tools.

Solid Copper Ground Rod, Pointed
Solid copper rods, made from highly conductive, hard drawn copper, are ideal for high soil resistivity or areas with high salt content.


nVent ERICO Cadweld Plus Welding Material, F20
nVent ERICO Cadweld Plus cups are premeasured, self-contained cups of welding material that are placed in the mold and ignited by use of the ERICO Cadweld Plus Impulse Exothermic Welding Control Unit.