Power Transmission and Distribution
筛选依据
已应用过滤器
0
清除筛选器
- Brands
- 应用
- Type
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
产品 | 58 个结果154 商品)

Ground Mat
Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators against “touch potentials" at manually operated disconnect switches.




ISOnV Insulated Conductor

Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.

Concept Disconnect Enclosure Type 4
Concept Disconnect Enclosures provide an extra level of visual ON or OFF indication.

Early Streamer Emission Terminal
Lightning protection Early Streamer Emission (ESE) Air Terminal.

CPIW Grounding and Bonding Braid, Stainless Steel for Large Bolts
Flat Stainless Steel Grounding Braid.

Air Terminal, Metric Thread
Air terminal with metric thread. Used in many lightning protection schemes as the strike termination point.


Non-Insulated Stranded Conductor for Lightning Protection
Provides a path to ground for lightning currents.