P14 Position Couplers
已应用过滤器 1
产品 | 3 个结果25 商品)

P14 Position Coupler, Plain, Worldwide Design
物料号项目名称Add to Quote action
P14 Position Coupler, Plain, Worldwide Design, 10 mm, #3
P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M
P14 Position Coupler, Plain, Worldwide Design, 14 mm
P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M
P14 Position Coupler, Plain, Worldwide Design, 18 mm
P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
P14 Position Coupler, Plain, Worldwide Design, 22 mm, #7
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
P14 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M
P14 Position Coupler, Plain, Worldwide Design, 30 mm
P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10
P14 Position Coupler, Plain, Worldwide Design, 34 mm
P14 Position Coupler, Plain, Worldwide Design, 36 mm, #11, 35M
P14 Position Coupler, Plain, Worldwide Design, 38 mm, #12
P14 Position Coupler, Plain, Worldwide Design, 40 mm
P14 Position Coupler, Plain, Worldwide Design, 43 mm, #14, 45M
P14 Position Coupler, Plain, Worldwide Design, 50 mm
P14 Position Coupler, Plain, Worldwide Design, 57 mm, #18, 55M

P14 Position Coupler, Stainless Steel
物料号项目名称Add to Quote action
P14 Position Coupler, Stainless Steel, 20 mm, #6, 20M, 1.38" dia, 5.98" x 6.43", 1.37" Bar Depth

P14 Position Coupler for Cryogenic Applications
物料号项目名称Add to Quote action
P14 Position Coupler for Cryogenic Applications, 12 mm, #4, 10M
P14 Position Coupler for Cryogenic Applications, 16 mm, #5, 15M
P14 Position Coupler for Cryogenic Applications, 20 mm, #6, 20M
P14 Position Coupler for Cryogenic Applications, 25 mm, #8, 25M
P14 Position Coupler for Cryogenic Applications, 28 mm, #9, 30M
P14 Position Coupler for Cryogenic Applications, 32 mm, #10