Skip to main content
请选择您的国家/地区及语言偏好

PH35998.jpg image 将鼠标悬停以放大图片或点击以放大

D6 Mechanical Anchor with Male Bar, One Piece

The one-piece D6 mechanical anchor is used when there is not an adequate length of reinforcing bar to be threaded in a standard nVent LENTON threading machine. This anchor is ideal for use in segmental construction when the mating elements have limited space or are severely congested. This system, when combined with the nVent LENTON Form Saver, eliminates hooked bar congestion, protruding dowels and the need to drill holes in expensive formwork.

阅读更多 阅读更少 打印本页
需要技术支持或报价吗?我们随时为您服务。
联系我们 购买渠道
详情

功能

技术参数

已复制数据
公制   |   英制
设计符合 ACI 318;AS3600;ASTM A970

资源
警告
应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。
需要技术支持或报价吗?我们随时为您服务。
联系我们 购买渠道