ZonEx Enclosure ATEX, IECEx Certified, Hinged Cover, 306x306x203mm, 304 SS
将鼠标悬停以放大图片或点击以放大
ZonEx Enclosure ATEX, IECEx Certified, Hinged Cover, 306x306x203mm, 304 SS
目录编号: EXE303020SS1C
Zonex Enclosures are designed and certified to meet ATEX Directive 2014/35/EU as well as IEC Ex standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.
详情
资源
相关附件
您所在地区的经销商
功能
- 3 毫米厚的大扁平密封条进线盖板
- 门和进线盖板上的连续密封条
- 包括用于面板和粘合预留位的五金件
- 10-mm brass internal/external bonding provision
- Type 316 stainless steel quarter-turn latch with slotted insert
- Operating temperature range: -40 C to +70 C standard polyurethane gasket
- 3.5-mm thick individual welded-on top and bottom wall-mounting brackets
- Increased safety: Ex e. IECEx e certified
技术参数
产品属性
以下是目前有库存的授权经销商列表:
| 分销商 | 数量 | 库存日期 |
|---|
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。