Plug-In Unit Kit With XL Handle, Shielded, Black, 6 U


Plug-In Unit Kit With XL Handle, Shielded, Black, 6 U
The XL handle is used for applications which requires high insertion / extraction forces such as VPX or VXS standards. Suitable for insertion and extractions forces up to 1500N (per pair).
Details
Resources
Features
- For applications which requires high insertion / extraction forces such as VPX or VXS standards
- Additional board fixing options available
- Handle requires additional die cast fixing block (combination with horizontal rail short / long lip)
- U-shaped front panel for textile gasket
- Suitable for insertion/extraction forces up to 1500 N (per pair)
- IEC 60297-3-102, IEEE 1101.1, IEEE 1101.10
Specifications
Rack Height | 6U |
Material | Aluminum |
Finish | Anodized; Passivated |
Product Type | Front Panel |
Type | Front Panel with Handle (PIU) |
EMC Shielding | Yes |
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.