nVent ERICO Cadweld Multi Batting Material
Hover to magnify image or click to enlarge
nVent ERICO Cadweld Multi Batting Material
Details
Resources
Features
- Battings allow for numerous nVent ERICO Cadweld welded connections to be produced from the same mold
- Battings are compressed in the nVent ERICO Cadweld Multi to seal the connection area
- A standard package of battings includes one set of 33 battings for the nVent ERICO Cadweld Multi process
Specifications
Брошюра
Руководство по установке / Инструкция
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.